(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Uratorimen-C (Part Number)

Uratorimen-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,936,698VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This tool is specialized for back chamfering in drilling and edge chamfering.
The insert with chip breaker provides excellent sharpness.
Since the insert is replaceable, there is no need to re-grind it.

 
Part Number
UMH12-12S-M14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Blade Diameter (D)
(mm)
Dℓ
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓn
(mm)
ℓn-S
(mm)
S
(mm)
T
(mm)
E
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Compatible Tip Pilot Hole Dia.
(mm)

7,114,500 VND

1 Piece(s) 9 Day(s) 1016.812121346457.16.9523.4212.0~16.81SPET06T104More than 10.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Chamfering/Horizontal Tip angle (θ) 45 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Number of Blades 1 ℓs(mm) 70

Please check the type/dimensions/specifications of the part UMH12-12S-M14 in the Uratorimen-C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UMH12-12S-M14 trong chuỗi Uratorimen-C.

Products like this...

Part Number
UM12-16S
UMH12-10S-M12
UMH12-14S-M16
UMH12-6.8S-M8
UMH12-8.5S-M10
UMH16-16S-M18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Blade Diameter (D)
(mm)
Dℓ
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓn
(mm)
ℓn-S
(mm)
S
(mm)
T
(mm)
E
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Compatible Tip Pilot Hole Dia.
(mm)

4,936,698 VND

1 Piece(s) 9 Day(s) -16111211848417--More than 16.02SPET06T104-

7,114,500 VND

1 Piece(s) 9 Day(s) 914.810121295952.16.9472.9210.0~14.81SPET06T104More than 9.0

7,114,500 VND

1 Piece(s) 9 Day(s) 1218.814121396962.16.9573.4114.0~18.81SPET06T104More than 12.0

7,114,500 VND

1 Piece(s) 9 Day(s) 6.29.76.8121073732.24.8281.766.8~9.71SP-SPET040102More than 6.2

7,114,500 VND

1 Piece(s) 9 Day(s) 7.511.78.51211747425382.118.5~11.71SPET040102More than 7.5

5,312,805 VND

1 Piece(s) 6 Day(s) or more 1420.816161497972.16.9693.4116.0~20.81SPET06T104More than 14.0