(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Machining Bit (Part Number)

Machining Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,881,745VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For drilling machines. Excellent sharpness is provided due to high-speed steel tip with breaker.
· Lineup of 30°, 45°, and 60° types.

Features

●Chip replacement type chamfer cutter(chip material is high-speed steel) that can be used for drill press, etc.
●High-speed steel tip with breaker preeminent in sharpness.

Specification

●SPQ(piece):1
●Number of Blades: 1

Accessories

●Clamp screw, wrench(tip sold separately)
Part Number
BM6021T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing

3,153,021 VND

1 Piece(s) 10 Day(s) or more 6021.776.6023106945247~21/7~196

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application Chamfering/Horizontal Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of Blades 1

Please check the type/dimensions/specifications of the part BM6021T in the Machining Bit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BM6021T trong chuỗi Machining Bit.

Products like this...

Part Number
BM3029T
BM4524T
BM4524TL
BM4538T
BM4552T
BM4566T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing

3,261,020 VND

1 Piece(s) 10 Day(s) or more 3030.205.5230107445296~29/6~265

2,881,745 VND

1 Piece(s) 9 Day(s) 4525.204.4926106745225~24/5~211

3,585,017 VND

1 Piece(s) 10 Day(s) or more 4525.204.49261011088225~24/5~211

3,832,650 VND

1 Piece(s) 9 Day(s) 4539.8318.17401275502519~38/19~362

4,791,960 VND

1 Piece(s) 9 Day(s) 4553.9132.17541380552533~52/33~503

6,325,020 VND

1 Piece(s) 9 Day(s) 4567.9446.17681380552547~66/47~644