(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chamfering cutter (Part Number)

Chamfering cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,336,385VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.

 
Part Number
NK6533T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

8,336,385 VND

1 Piece(s) 6 Day(s) or more 6533.1203213010014.020~33796-6750

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 2 ℓn(mm) 30

Please check the type/dimensions/specifications of the part NK6533T in the Chamfering cutter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NK6533T trong chuỗi Chamfering cutter.

Products like this...

Part Number
NK2035T
NK2535T
NK3030T
NK3030T-20
NK3030T-25
NK7032T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

8,336,385 VND

1 Piece(s) 6 Day(s) or more 2037.18321301005.38~36796-6326

8,336,385 VND

1 Piece(s) 6 Day(s) or more 25368321301006.58~35796-6385

11,179,098 VND

1 Piece(s) 9 Day(s) 3034.88321301007.78~33-

8,336,385 VND

1 Piece(s) 6 Day(s) or more 3034.88201301007.78~33-

8,336,385 VND

1 Piece(s) 6 Day(s) or more 3034.88251301007.78~33-

11,179,098 VND

1 Piece(s) 9 Day(s) 7032.6223213010014.522 to 32796-6806