(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pillow Block (Part Number)

Pillow Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,260,626VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for preventing chattering and misalignment of warped workpieces. Support area is lifted by spring action, and vibration and misalignment can be prevented easily for each workpiece by fixing with bolts

Part Number
PB-5085
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model C±0.01
(mm)
D±0.01
(mm)
R
(mm)
Mass
(g)

4,900,481 VND

1 Piece(s) 6 Day(s) or more 501008710M12302020φ52M10φ5M30M16601300

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Base Width S45C Reset Bolt Ideal for preventing vibration and misalignment of warped workpieces. Support area is lifted by spring action, and vibration and misalignment can be prevented easily for the warping of each workpiece by fixing with bolts. Hardness HRC40°

Please check the type/dimensions/specifications of the part PB-5085 in the Pillow Block series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PB-5085 trong chuỗi Pillow Block.

Products like this...

Part Number
PB-3655
PB-4270
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model C±0.01
(mm)
D±0.01
(mm)
R
(mm)
Mass
(g)

3,260,626 VND

1 Piece(s) 6 Day(s) or more 3661558M8201714φ 36M6φ3M20M1040430

3,711,704 VND

1 Piece(s) 6 Day(s) or more 4279709M10252517φ42M8φ4M24M1250730