(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Surface Roughness Standard Piece

Surface Roughness Standard Piece
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,179,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
You can easily compare the surface roughness specified in the JIS standard with your fingertips

 
Part Number
EA
HA
HKA
KZ
RA
TA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProcessing Method Summary ▽▽▽▽ 0.2 ▽▽▽▽ 0.4 ▽▽▽▽ 0.8 ▽▽▽ 1.6 ▽▽▽ 3.2 ▽▽▽ 6.3 ▽▽ 10 ▽▽ 12.5 ▽▽ 15 ▽▽ 18 ▽▽ 25 ▽ 35 ▽ 50 ▽ 100 Quantity Product name

1,842,590 VND

1 Piece(s) 4 Day(s) or more Turning / Grinding1 pc.----1 pc.Cylinder external surface roughness standard specimen

2,535,828 VND

1 Piece(s) 4 Day(s) or more Carving / Cutting / Lathe Machining / Mill Finishing / Paper Finishing 2 pcs.×1 Set------2 pcs.×1 SetPlane Roughness Standard Piece

2,016,100 VND

1 Piece(s) 4 Day(s) or more EDM1 pc.------1 pc.Electric Discharge Machining Roughness Standard Piece

1,876,655 VND

1 Piece(s) 4 Day(s) or more Carving / Cutting / File Finishing / Paper Finishing 1 pc.-------1 pc.Flat surface roughness standard piece for teaching materials

1,179,435 VND

1 Piece(s) 4 Day(s) or more Lapping finish1 pc.-----------1 pc.Lapped Surface Standard Roughness Sample

1,605,735 VND

1 Piece(s) 9 Day(s) or more File Finishing / Paper Finishing 1 pc.------1 pc.Standard piece of surface roughness of manual finishing

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Roughness standard sample