(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
VR-300 |
VR-450 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) |
Range of Use | Fork Depth (mm) |
Fork Outer Diameter (mm) |
Fork Gap (mm) |
Weight (g) |
Features |
---|---|---|---|---|---|---|---|---|---|---|---|
3,579,731 VND |
1 Piece(s) | 9 Day(s) | 500 | Pipe size: φ125 mm or less / Pipe length: 500 mm or less | 300 | 31 | 5 | 1900 | The fork portion is induction hardened for excellent durability. Hammer to assist insertion includes a hitting grip. Ratchet type product allows void tubes to be wound off. | ||
5,071,285 VND |
1 Piece(s) | 9 Day(s) | 690 | Pipe size: φ150 mm or less / Pipe length: 660 mm or less | 450 | 37 | 7 | 3000 | The fork portion is induction hardened for excellent durability. The tip insertion portion has a step of 50 mm for easy insertion (VR-450). Hammer to assist insertion includes a hitting grip. Ratchet type product allows void tubes to be wound off. |
For removing void tubes embedded in walls, slabs, beams, etc. at the construction stage
[Features]
· The fork portion is induction hardened for excellent durability.
· The insertion part for the tip is provided with a 50 mm step to make insertion easier (VR-450).
· With grip for pounding with a hammer to assist insertion.
· Void tube can be wound to ratchet type.
Part Number |
---|
VR-300 |
VR-450 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) |
Range of Use | Fork Depth (mm) |
Fork Outer Diameter (mm) |
Fork Gap (mm) |
Weight (g) |
Features |
---|---|---|---|---|---|---|---|---|---|---|---|
3,579,731 VND |
1 Piece(s) | 9 Day(s) | 500 | Pipe size: φ125 mm or less / Pipe length: 500 mm or less | 300 | 31 | 5 | 1900 | The fork portion is induction hardened for excellent durability. Hammer to assist insertion includes a hitting grip. Ratchet type product allows void tubes to be wound off. | ||
5,071,285 VND |
1 Piece(s) | 9 Day(s) | 690 | Pipe size: φ150 mm or less / Pipe length: 660 mm or less | 450 | 37 | 7 | 3000 | The fork portion is induction hardened for excellent durability. The tip insertion portion has a step of 50 mm for easy insertion (VR-450). Hammer to assist insertion includes a hitting grip. Ratchet type product allows void tubes to be wound off. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.