(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Ratchet Wrench (Short-Type)

Stainless Steel Ratchet Wrench (Short-Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    2,912,918 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SRM-17X19S
SRM-17X21S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)

2,974,335 VND

1 Piece(s) 9 Day(s) 17×19 Small: 23.5/large: 26 Small: 308.9, large: 367.7

2,912,918 VND

1 Piece(s) 9 Day(s) 17×21 Small: 23.5/large: 28.5 Small: 308.9, large: 426.6

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    250
  • Single Product/Set Classification
    Single Item
  • Weight(g)
    390
  • Material
    SUS420JS
  • Specifications
    12-Sided Surface
  • Features
    The main body, socket, hook, and parts are all stainless steel. The stainless steel has undergone special plating and features outstanding corrosion resistance. It has been subjected to salt spray test for 48 straight hours with no problems. The forging and molding of the main body, socket, and hook give them outstanding durability. Has two φ4.5 mm holes for safety cords. The hook part has a curved shape that makes it easy to machine annealed wires, etc.

Product Description

[Features]
· The body, socket, claw and parts are all made from stainless steel.
· Made of stainless steel with a special plating, this tool has excellent anti-corrosion properties.
· Salt spray test for 48 hours consecutively with no abnormalities.
· The body, socket and claw are forged for excellent durability.
· This high-quality item has been hand-polished by artisans for a luminous surface.
· Features two φ4.5 mm holes for safety cords.
· The spike part has a curved shape that makes it easy to machine annealed wires, etc.

Part Number
SRM-17X19S
SRM-17X21S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)

2,974,335 VND

1 Piece(s) 9 Day(s) 17×19 Small: 23.5/large: 26 Small: 308.9, large: 367.7

2,912,918 VND

1 Piece(s) 9 Day(s) 17×21 Small: 23.5/large: 28.5 Small: 308.9, large: 426.6

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1