(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· The unique shape that's suitable for grinding tiles greatly improves the work efficiency.
· The shaving width is large, and wide and clean grinding is possible with 1 operation.
· Diamond is used on entire surface for secure design without skipping; durability and speed are enhanced with large diamond grains.
· Unlikely to clog.
Specifications | Dry Type | Use | Roofing Tile and Tile | Major Diameter D(mm) | 90 |
---|---|---|---|---|---|
Mounting Bore Diameter(mm) | 15 | Particle Size | ♯30 | Grinding Width(mm) | 18 |
Applicable Electric Motor | Electric / Electronic Disk Grinder | Detailed Usage | Useful for tile grinding used for mounting the stands for solar panels (Insert bracket method) | Detailed usage 2 | For cutting of clay roof tiles such as ceramic tiles and black roofing tiles, cement tiles, western roof tiles |
Features | A Complete Diamond Surface for a No Spring Safety Design, A Large Grain Diamond for Improved Durability/Speed |