(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Light Short Monkey Wrench

Light Short Monkey Wrench

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of FLS-32G

  • Mouth Opening Width(mm)
    0-32
  • Overall Length(mm)
    139
  • Mass(g)
    154
  • パッケージサイズH×W×D(mm)
    183×85×20
  • Supplement
    It rattles less and operates smoothly. A thin and lightweight type that can be handled easily. As it tightens to the end, it can powerfully catch small objects.
Part Number
FLS-32G
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

385,000 VND

1 Piece(s) 3 Day(s)

Basic Specifications

  • Mouth Opening Width(mm)
    0-32
  • Overall Length(mm)
    139
  • Mass(g)
    154
  • パッケージサイズH×W×D(mm)
    183×85×20
  • Supplement
    It rattles less and operates smoothly. A thin and lightweight type that can be handled easily. As it tightens to the end, it can powerfully catch small objects.

Product Description

[Features]
· Smooth Work with Little Wobbling. Thin, light and easy to handle. As it keeps tightening throughout, it can powerfully catch small objects.
· With convenient multi-functional head: unique shape that prevents scratching of bolt and nut corners.
· There is little protrusion, and it is easy to use even in narrow spaces.
· The special claw shape will not scratch bolts and the body exceeds JIS heavy-duty class.

Specifications of FLS-32G

  • Mouth Opening Width(mm)
    0-32
  • Overall Length(mm)
    139
  • Mass(g)
    154
  • パッケージサイズH×W×D(mm)
    183×85×20
  • Supplement
    It rattles less and operates smoothly. A thin and lightweight type that can be handled easily. As it tightens to the end, it can powerfully catch small objects.
Part Number
FLS-32G
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

385,000 VND

1 Piece(s) 3 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1