(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
All Stainless Steel Workbench with Lower Shelf x 1, SUS304, Equal Load (kg) 300

All Stainless Steel Workbench with Lower Shelf x 1, SUS304, Equal Load (kg) 300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
SW3-0960LT
SW3-0975LT
SW3-1260LT
SW3-1275LT
SW3-1560LT
SW3-1575LT
SW3-1860LT
SW3-1875LT
SW3-1890LT
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Capacity

-

1 Piece(s) Quote 900 600 31.0 1 unit

-

1 Piece(s) Quote 900 750 35.0 1 unit

-

1 Piece(s) Quote 1200 600 38.0 1 unit

-

1 Piece(s) Quote 1200 750 43.0 1 unit

-

1 Piece(s) Quote 1500 600 46.0 1 unit

-

1 Piece(s) Quote 1500 750 51.0 1 unit

-

1 Piece(s) Quote 1800 600 52.0 1 unit

-

1 Piece(s) Quote 1800 750 57.0 1 unit

-

1 Piece(s) Quote 1800 900 63.0 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Capacity

Basic Specifications

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Specification 3
    Lower Shelf 1 Pc
  • Capacity
    1 unit

Product Description

[Features]
· Main parts have a welded structure for superior strength.
· Either H-type frame or 3-side frame can be used.
· The size can be changed if requested.
[Applications]
· For research facilities, cleanrooms, etc.

Part Number
SW3-0960LT
SW3-0975LT
SW3-1260LT
SW3-1275LT
SW3-1560LT
SW3-1575LT
SW3-1860LT
SW3-1875LT
SW3-1890LT
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Capacity

-

1 Piece(s) Quote 900 600 31.0 1 unit

-

1 Piece(s) Quote 900 750 35.0 1 unit

-

1 Piece(s) Quote 1200 600 38.0 1 unit

-

1 Piece(s) Quote 1200 750 43.0 1 unit

-

1 Piece(s) Quote 1500 600 46.0 1 unit

-

1 Piece(s) Quote 1500 750 51.0 1 unit

-

1 Piece(s) Quote 1800 600 52.0 1 unit

-

1 Piece(s) Quote 1800 750 57.0 1 unit

-

1 Piece(s) Quote 1800 900 63.0 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Mass
(kg)
Capacity

Loading...Tải…

Close

Comparison list