(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standing Light Work Bench with Thin Drawer Average Load (kg) 300

Standing Light Work Bench with Thin Drawer Average Load (kg) 300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HAE-0960UDK1W
HAE-1800UDK1W
HAE-1809UDK1W
HRAE-0960UDK1W
HRAE-1200UDK1W
HRAE-1500UDK1W
HRAE-1800UDK1W
HRAE-1809UDK1W
HSAE-0960UDK1-W
HSAE-1800UDK1-W
HSAE-1809UDK1-W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

14,515,280 VND

1 Piece(s) 9 Day(s) 900 600 Polyester decorative top board - 29.0 1 unit

-

1 Piece(s) Quote 1800 750 Polyester decorative top board - 46.5 1 unit

-

1 Piece(s) Quote 1800 900 Polyester decorative top board - 50.5 1 unit

15,663,800 VND

1 Piece(s) 9 Day(s) 900 600 Linoleum Upholstered Top Plate - 30.0 1 unit

-

1 Piece(s) Quote 1200 750 Linoleum Upholstered Top Plate - 38.0 1 unit

-

1 Piece(s) Quote 1500 750 Linoleum Upholstered Top Plate - 44.0 1 unit

-

1 Piece(s) Quote 1800 750 Linoleum Upholstered Top Plate - 49.5 1 unit

-

1 Piece(s) Quote 1800 900 Linoleum Upholstered Top Plate - 54.5 1 unit

-

1 Piece(s) Quote 900 600 Steel Top Plate 454-4625 30.5 1 unit

-

1 Piece(s) Quote 1800 750 Steel Top Plate 454-4773 49.5 1 unit

-

1 Piece(s) Quote 1800 900 Steel Top Plate 454-4811 51.5 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, UDK-001W, with lock
  • Assembly guide
    30 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

[Features]
· Thin drawers make it ideal for tool storage/management.
· Drawers can be installed anywhere according to the usage of the operator.

Part Number
HAE-0960UDK1W
HAE-1800UDK1W
HAE-1809UDK1W
HRAE-0960UDK1W
HRAE-1200UDK1W
HRAE-1500UDK1W
HRAE-1800UDK1W
HRAE-1809UDK1W
HSAE-0960UDK1-W
HSAE-1800UDK1-W
HSAE-1809UDK1-W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

14,515,280 VND

1 Piece(s) 9 Day(s) 900 600 Polyester decorative top board - 29.0 1 unit

-

1 Piece(s) Quote 1800 750 Polyester decorative top board - 46.5 1 unit

-

1 Piece(s) Quote 1800 900 Polyester decorative top board - 50.5 1 unit

15,663,800 VND

1 Piece(s) 9 Day(s) 900 600 Linoleum Upholstered Top Plate - 30.0 1 unit

-

1 Piece(s) Quote 1200 750 Linoleum Upholstered Top Plate - 38.0 1 unit

-

1 Piece(s) Quote 1500 750 Linoleum Upholstered Top Plate - 44.0 1 unit

-

1 Piece(s) Quote 1800 750 Linoleum Upholstered Top Plate - 49.5 1 unit

-

1 Piece(s) Quote 1800 900 Linoleum Upholstered Top Plate - 54.5 1 unit

-

1 Piece(s) Quote 900 600 Steel Top Plate 454-4625 30.5 1 unit

-

1 Piece(s) Quote 1800 750 Steel Top Plate 454-4773 49.5 1 unit

-

1 Piece(s) Quote 1800 900 Steel Top Plate 454-4811 51.5 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1