(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Mesh Rack

Steel Mesh Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    820,080 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MES-23S
MES-24S
MES-33S
MES-34S
MES-36S
MES-43S
MES-44S
MES-64S
TME-3233
TME-3243
TME-3333
TME-3343
TME-3363
TME-4233
TME-4243
TME-4333
TME-4343
TME-4363
TME-6334
TME-6344
TME-6364
TME-6434
TME-6444
TME-6644
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Product Type Uniform Load Capacity
(kg/grade)
Other Details Type Effective Frontage
(mm)
Trusco Code Mass Accessory 1 Amount Of Content

820,080 VND

1 Piece(s) 9 Day(s) 600 300 40 - Optional medium capacity type 250 Option Shelf Board - 256-5897 2.1kg ABS Resin Sleeves, 4-Set 1 pc.

1,027,430 VND

1 Piece(s) 9 Day(s) 600 450 40 - Optional medium capacity type 250 Option Shelf Board - 256-5901 2.8kg ABS Resin Sleeves, 4-Set 1 pc.

1,294,695 VND

1 Piece(s) 9 Day(s) 900 300 40 - Optional medium capacity type 250 Option Shelf Board - 512-4573 5kg ABS Resin Sleeves, 4-Set 1 pc.

1,650,000 VND

1 Piece(s) 9 Day(s) 900 450 40 - Optional medium capacity type 250 Option Shelf Board - 512-4590 5.5kg ABS Resin Sleeves, 4-Set 1 pc.

1,850,233 VND

1 Piece(s) 9 Day(s) 900 600 40 - Optional medium capacity type 250 Option Shelf Board - 512-4611 6.5kg ABS Resin Sleeves, 4-Set 1 pc.

1,656,667 VND

1 Piece(s) 9 Day(s) 1200 300 40 - Optional medium capacity type 250 Option Shelf Board - 512-4581 6kg ABS Resin Sleeves, 4-Set 1 pc.

1,970,955 VND

1 Piece(s) 9 Day(s) 1200 450 40 - Optional medium capacity type 250 Option Shelf Board - 512-4603 6.5kg ABS Resin Sleeves, 4-Set 1 pc.

3,527,053 VND

1 Piece(s) 9 Day(s) 1800 450 40 - Lightweight Type Option 120 Option Shelf Board - 256-5919 9.8kg ABS Resin Sleeves, 4-Set 1 pc.

2,749,656 VND

1 Piece(s) 9 Day(s) 600 300 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5786 8.8kg - 1 unit

3,141,295 VND

1 Piece(s) 9 Day(s) 600 450 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5794 11.9kg - 1 unit

3,219,783 VND

1 Piece(s) 9 Day(s) 900 300 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5808 18.5kg - 1 unit

3,782,000 VND

1 Piece(s) 9 Day(s) 900 450 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5816 20kg - 1 unit

4,352,000 VND

1 Piece(s) 9 Day(s) 900 600 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5824 23kg - 1 unit

2,906,000 VND

1 Piece(s) 9 Day(s) 600 300 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5832 10.3kg - 1 unit

4,681,366 VND

1 Piece(s) 9 Day(s) 600 450 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5841 12.4kg - 1 unit

5,482,365 VND

1 Piece(s) 9 Day(s) 900 300 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5859 19kg - 1 unit

3,974,000 VND

1 Piece(s) 9 Day(s) 900 450 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5867 20.5kg - 1 unit

7,150,175 VND

1 Piece(s) 9 Day(s) 900 600 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5875 23.5kg - 1 unit

7,488,150 VND

1 Piece(s) 9 Day(s) 900 300 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5671 26kg - 1 unit

5,408,000 VND

1 Piece(s) 9 Day(s) 900 450 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5689 28kg - 1 unit

9,711,500 VND

1 Piece(s) 9 Day(s) 900 600 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5697 32kg - 1 unit

9,317,111 VND

1 Piece(s) 9 Day(s) 1200 300 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 1129 299-5701 30kg - 1 unit

10,193,578 VND

1 Piece(s) 9 Day(s) 1200 450 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 1129 299-5719 32kg - 1 unit

15,675,000 VND

1 Piece(s) 9 Day(s) 1800 450 1800 4 Lightweight Type (Up to 200 kg) 120 - - 1748 299-5727 45.2kg - 1 unit

Basic Specifications

Product Description

Steel mesh rack with a 3-layer plating structure that features excellent anti-rust capacity.
[Features]
· Shelf board position can be freely changed at 25 mm pitch.
· Adjuster allows for +15 mm adjustments so leveling horizontally is easy.
[Applications]
· For storage and management at warehouses and factories as well as for display at storefronts.

Part Number
MES-23S
MES-24S
MES-33S
MES-34S
MES-36S
MES-43S
MES-44S
MES-64S
TME-3233
TME-3243
TME-3333
TME-3343
TME-3363
TME-4233
TME-4243
TME-4333
TME-4343
TME-4363
TME-6334
TME-6344
TME-6364
TME-6434
TME-6444
TME-6644
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Product Type Uniform Load Capacity
(kg/grade)
Other Details Type Effective Frontage
(mm)
Trusco Code Mass Accessory 1 Amount Of Content

820,080 VND

1 Piece(s) 9 Day(s) 600 300 40 - Optional medium capacity type 250 Option Shelf Board - 256-5897 2.1kg ABS Resin Sleeves, 4-Set 1 pc.

1,027,430 VND

1 Piece(s) 9 Day(s) 600 450 40 - Optional medium capacity type 250 Option Shelf Board - 256-5901 2.8kg ABS Resin Sleeves, 4-Set 1 pc.

1,294,695 VND

1 Piece(s) 9 Day(s) 900 300 40 - Optional medium capacity type 250 Option Shelf Board - 512-4573 5kg ABS Resin Sleeves, 4-Set 1 pc.

1,650,000 VND

1 Piece(s) 9 Day(s) 900 450 40 - Optional medium capacity type 250 Option Shelf Board - 512-4590 5.5kg ABS Resin Sleeves, 4-Set 1 pc.

1,850,233 VND

1 Piece(s) 9 Day(s) 900 600 40 - Optional medium capacity type 250 Option Shelf Board - 512-4611 6.5kg ABS Resin Sleeves, 4-Set 1 pc.

1,656,667 VND

1 Piece(s) 9 Day(s) 1200 300 40 - Optional medium capacity type 250 Option Shelf Board - 512-4581 6kg ABS Resin Sleeves, 4-Set 1 pc.

1,970,955 VND

1 Piece(s) 9 Day(s) 1200 450 40 - Optional medium capacity type 250 Option Shelf Board - 512-4603 6.5kg ABS Resin Sleeves, 4-Set 1 pc.

3,527,053 VND

1 Piece(s) 9 Day(s) 1800 450 40 - Lightweight Type Option 120 Option Shelf Board - 256-5919 9.8kg ABS Resin Sleeves, 4-Set 1 pc.

2,749,656 VND

1 Piece(s) 9 Day(s) 600 300 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5786 8.8kg - 1 unit

3,141,295 VND

1 Piece(s) 9 Day(s) 600 450 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5794 11.9kg - 1 unit

3,219,783 VND

1 Piece(s) 9 Day(s) 900 300 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5808 18.5kg - 1 unit

3,782,000 VND

1 Piece(s) 9 Day(s) 900 450 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5816 20kg - 1 unit

4,352,000 VND

1 Piece(s) 9 Day(s) 900 600 900 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5824 23kg - 1 unit

2,906,000 VND

1 Piece(s) 9 Day(s) 600 300 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5832 10.3kg - 1 unit

4,681,366 VND

1 Piece(s) 9 Day(s) 600 450 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 529 299-5841 12.4kg - 1 unit

5,482,365 VND

1 Piece(s) 9 Day(s) 900 300 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5859 19kg - 1 unit

3,974,000 VND

1 Piece(s) 9 Day(s) 900 450 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5867 20.5kg - 1 unit

7,150,175 VND

1 Piece(s) 9 Day(s) 900 600 1200 3 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5875 23.5kg - 1 unit

7,488,150 VND

1 Piece(s) 9 Day(s) 900 300 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5671 26kg - 1 unit

5,408,000 VND

1 Piece(s) 9 Day(s) 900 450 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5689 28kg - 1 unit

9,711,500 VND

1 Piece(s) 9 Day(s) 900 600 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 829 299-5697 32kg - 1 unit

9,317,111 VND

1 Piece(s) 9 Day(s) 1200 300 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 1129 299-5701 30kg - 1 unit

10,193,578 VND

1 Piece(s) 9 Day(s) 1200 450 1800 4 Medium capacity type (200 kg to 500 kg) 250 - - 1129 299-5719 32kg - 1 unit

15,675,000 VND

1 Piece(s) 9 Day(s) 1800 450 1800 4 Lightweight Type (Up to 200 kg) 120 - - 1748 299-5727 45.2kg - 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Warning

●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.