Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 2,400 mm, 5 Shelf Type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code |
Mass |
内容量 |
|
12,375,556 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
471 |
840 |
351-5753 |
54.78kg |
1 unit |
|
13,541,838 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
571 |
840 |
351-5796 |
60.15kg |
1 unit |
|
15,041,955 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
721 |
840 |
351-5834 |
66.64kg |
1 unit |
|
18,020,791 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
921 |
840 |
351-5877 |
82.12kg |
1 unit |
|
14,165,556 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
471 |
1140 |
351-5915 |
63.24kg |
1 unit |
|
15,563,081 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
571 |
1140 |
351-5958 |
69.71kg |
1 unit |
|
18,234,845 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
721 |
1140 |
351-5991 |
81.95kg |
1 unit |
|
21,185,306 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
921 |
1140 |
351-6032 |
97.08kg |
1 unit |
|
11,222,000 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
471 |
1440 |
351-6075 |
71.66kg |
1 unit |
|
14,783,660 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
571 |
1440 |
351-6113 |
84.98kg |
1 unit |
|
16,014,547 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
721 |
1440 |
351-6156 |
93.92kg |
1 unit |
|
16,908,000 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
921 |
1440 |
351-6199 |
112kg |
1 unit |
|
19,562,836 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
471 |
1740 |
351-6237 |
91.91kg |
1 unit |
|
21,932,271 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
571 |
1740 |
351-6270 |
102.03kg |
1 unit |
|
24,239,021 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
721 |
1740 |
351-6318 |
113.32kg |
1 unit |
|
29,030,548 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
921 |
1740 |
351-6351 |
131.6kg |
1 unit |
Product Description
[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code |
Mass |
内容量 |
|
12,375,556 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
471 |
840 |
351-5753 |
54.78kg |
1 unit |
|
13,541,838 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
571 |
840 |
351-5796 |
60.15kg |
1 unit |
|
15,041,955 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
721 |
840 |
351-5834 |
66.64kg |
1 unit |
|
18,020,791 VND
|
1 Piece(s)
|
|
9 Day(s)
|
900 |
921 |
840 |
351-5877 |
82.12kg |
1 unit |
|
14,165,556 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
471 |
1140 |
351-5915 |
63.24kg |
1 unit |
|
15,563,081 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
571 |
1140 |
351-5958 |
69.71kg |
1 unit |
|
18,234,845 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
721 |
1140 |
351-5991 |
81.95kg |
1 unit |
|
21,185,306 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1200 |
921 |
1140 |
351-6032 |
97.08kg |
1 unit |
|
11,222,000 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
471 |
1440 |
351-6075 |
71.66kg |
1 unit |
|
14,783,660 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
571 |
1440 |
351-6113 |
84.98kg |
1 unit |
|
16,014,547 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
721 |
1440 |
351-6156 |
93.92kg |
1 unit |
|
16,908,000 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1500 |
921 |
1440 |
351-6199 |
112kg |
1 unit |
|
19,562,836 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
471 |
1740 |
351-6237 |
91.91kg |
1 unit |
|
21,932,271 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
571 |
1740 |
351-6270 |
102.03kg |
1 unit |
|
24,239,021 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
721 |
1740 |
351-6318 |
113.32kg |
1 unit |
|
29,030,548 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1800 |
921 |
1740 |
351-6351 |
131.6kg |
1 unit |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogsdanh mục nhà sản xuất.