(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Double-Opening Doors

Steel Double-Opening Doors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    8,041,792 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VD-40-NG
VD-60-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Conform Trusco Code Mass
(g/Set)
内容量

8,041,792 VND

1 Piece(s) 9 Day(s) 1200 For Width 875 mm x Height 1,200 mm 504-2780 12000 1 Set

12,299,419 VND

1 Piece(s) 9 Day(s) 1800 For Width 875 mm x Height 1,800 mm 504-2798 20000 1 Set

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    875
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Features
    The left door is flexible and the right door's fitting is securely locked with the latch mechanism based on a bar.
  • Application
    It can be used as a storage cabinet attached to a lightweight shelf (with back/side plates).
  • Specifications
    Cylinder lock (with duplicate key)
  • Main Body Surface Treatment
    Melamine Baked Finish
  • 内容量
    1 Set

Product Description

[Features]
· The left door is flexible and the right door's fitting is securely locked with the latch mechanism based on a bar.
[Applications]
· It can be used as a storage cabinet attached to a lightweight shelf (with back/side plates).

Part Number
VD-40-NG
VD-60-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Conform Trusco Code Mass
(g/Set)
内容量

8,041,792 VND

1 Piece(s) 9 Day(s) 1200 For Width 875 mm x Height 1,200 mm 504-2780 12000 1 Set

12,299,419 VND

1 Piece(s) 9 Day(s) 1800 For Width 875 mm x Height 1,800 mm 504-2798 20000 1 Set

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1