(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Universal Brush, Kinmaki

Universal Brush, Kinmaki

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    162,485 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-366
TPB-367
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

162,485 VND

5 Piece(s) 7 Day(s) or more 22 210 254-8241 15(g) 1 pc.

194,908 VND

1 Piece(s) 6 Day(s) or more 33 220 254-8259 20(g) 1 pc.

Basic Specifications

  • Product Type
    Varnish brush
  • Material (hair)
    Goat wool
  • Hair length(mm)
    33
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Application
    For oil bases and varnish.
  • Features 1
    For general use. It can even be easily used by a first-time user.
  • Features 2
    Convenient for confined spaces.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· For general use. It can even be easily used by a first-time user.
· Convenient for confined spaces.
[Applications]
· For oil bases and varnish.

Part Number
TPB-366
TPB-367
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

162,485 VND

5 Piece(s) 7 Day(s) or more 22 210 254-8241 15(g) 1 pc.

194,908 VND

1 Piece(s) 6 Day(s) or more 33 220 254-8259 20(g) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1