(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
E-GRIP Brush

E-GRIP Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    96,773 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEGB-30HH
TEGB-30HS
TEGB-50HH
TEGB-50HS
TEGB-70HH
TEGB-70HS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush width
(mm)
Details Type Overall Length
(mm)
Handle Part Number Hair end part number Trusco Code Mass
(g)
Amount Of Content

104,008 VND

2 Piece(s) 10 Day(s) or more 30 For Universal Use (Flat Type) 245 TEG-30HH TEGB-30S 382-9651 34 1 Set (Handle, Brush)

96,773 VND

2 Piece(s) 6 Day(s) or more 30 For Universal Use (Diagonal Type) 235 TEG-30HS TEGB-30S 382-9669 34 1 Set (Handle, Brush)

127,277 VND

2 Piece(s) 7 Day(s) or more 50 For Universal Use (Flat Type) 250 TEG-50HH TEGB-50S 382-9685 52 1 Set (Handle, Brush)

133,008 VND

1 Piece(s) 9 Day(s) 50 For Universal Use (Diagonal Type) 245 TEG-50HS TEGB-50S 382-9693 52 1 Set (Handle, Brush)

167,741 VND

1 Piece(s) 6 Day(s) or more 70 For Universal Use (Flat Type) 255 TEG-70HH TEGB-70S 382-9715 63 1 Set (Handle, Brush)

160,510 VND

2 Piece(s) 6 Day(s) or more 70 For Universal Use (Diagonal Type) 255 TEG-70HS TEGB-70S 382-9723 63 1 Set (Handle, Brush)

Basic Specifications

  • Product Type
    Brush
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    45
  • Set Product Individual Category
    Set Product
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Hair material
    Polyethylene, Terephthalate (PET), Polypropylene (PP)
  • Material of handle
    Polypropylene (PP)
  • Material of the upper part of the spare
    Polypropylene (PP)
  • Amount Of Content
    1 Set (Handle, Brush)

Product Description

[Features]
· The tip is replaceable.
· Since it does not use any metal, it can be disposed of as "burnable garbage". An environmentally-friendly product.
· The handle has a can-end hook attached, so it can be hung on items such as pails.
· The structure of the handle allows for easy gripping.
· It is a set of a handle and tip brush for a brush whose tip can be replaced.
[Applications]
· For water-based paint, oil-based paint, lacquer paint, etc.
· For applying water-based adhesives.

Part Number
TEGB-30HH
TEGB-30HS
TEGB-50HH
TEGB-50HS
TEGB-70HH
TEGB-70HS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush width
(mm)
Details Type Overall Length
(mm)
Handle Part Number Hair end part number Trusco Code Mass
(g)
Amount Of Content

104,008 VND

2 Piece(s) 10 Day(s) or more 30 For Universal Use (Flat Type) 245 TEG-30HH TEGB-30S 382-9651 34 1 Set (Handle, Brush)

96,773 VND

2 Piece(s) 6 Day(s) or more 30 For Universal Use (Diagonal Type) 235 TEG-30HS TEGB-30S 382-9669 34 1 Set (Handle, Brush)

127,277 VND

2 Piece(s) 7 Day(s) or more 50 For Universal Use (Flat Type) 250 TEG-50HH TEGB-50S 382-9685 52 1 Set (Handle, Brush)

133,008 VND

1 Piece(s) 9 Day(s) 50 For Universal Use (Diagonal Type) 245 TEG-50HS TEGB-50S 382-9693 52 1 Set (Handle, Brush)

167,741 VND

1 Piece(s) 6 Day(s) or more 70 For Universal Use (Flat Type) 255 TEG-70HH TEGB-70S 382-9715 63 1 Set (Handle, Brush)

160,510 VND

2 Piece(s) 6 Day(s) or more 70 For Universal Use (Diagonal Type) 255 TEG-70HS TEGB-70S 382-9723 63 1 Set (Handle, Brush)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1