(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Accurate Level (for General Work)

Flat Accurate Level (for General Work)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,101,231VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The scale error of the main bubble tube is within 2 graduations.
· Mainly suitable for leveling construction machines.

Features

●Scale error of the main bubble tube is within 2 scales.
●Mainly suitable for leveling machine tools and the like.

Specification

●SPQ(piece):1
●Precision: within 2 Scale divisions
Part Number
TFL-B1502
TFL-B1505
TFL-B2002
TFL-B2005
TFL-B2502
TFL-B2505
TFL-B3002
TFL-B3005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Trusco Code Mass
(g)

9,497,227 VND

1 Piece(s) 9 Day(s) 150232-67011600

9,101,231 VND

1 Piece(s) 9 Day(s) 150232-67281600

12,349,176 VND

1 Piece(s) 9 Day(s) 200232-67102000

12,146,385 VND

1 Piece(s) 9 Day(s) 200232-67362000

14,010,345 VND

1 Piece(s) 9 Day(s) 250263-08852500

13,809,545 VND

1 Piece(s) 9 Day(s) 250263-08932500

15,832,071 VND

1 Piece(s) 9 Day(s) 300263-09073000

14,189,973 VND

1 Piece(s) 9 Day(s) 300263-09153000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Scale Available Width(mm) 48
Thickness(mm) 45 Measurement accuracy Within 2 scale Sensitivity(mm) 0.02