(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Storage Cabinet (H900 Type) (TSG-09)

Stainless Steel Storage Cabinet (H900 Type) (TSG-09)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSD3-4509
TSG-09
TSH-09-T
TSH-4509
TSO-09
TSS-09
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Uniform Load Capacity (kg) / level Details Type Abstract Installation Type Trusco Code Mass
(kg)
Notes

-

1 Piece(s) Quote 450 40 3 drawer stage type Vertical partitions 6 pcs/ Horizontal partitions 6 pcs Dedicated for bottom support 462-1379 44.9 Be sure to use the base for use as a bottom support. 1 unit

-

1 Piece(s) Quote 900 50 Glass Sliding Door Type 2 Shelf Boards For both upper and lower placement 462-1387 47.5 - 1 unit

-

1 Piece(s) Quote 900 50 Double door type 2 Shelf Boards For both upper and lower placement 462-1395 47.5 - 1 unit

39,756,772 VND

1 Piece(s) 12 Day(s) 450 40 Single opening type 2 Shelf Boards For both upper and lower placement 462-1417 28.1 - 1 unit

-

1 Piece(s) Quote 900 50 Open Type 2 Shelf Boards For both upper and lower placement 462-1425 39 - 1 unit

-

1 Piece(s) Quote 900 50 Sliding Door Type 2 Shelf Boards For both upper and lower placement 462-1433 45.5 - 1 unit

Basic Specifications

  • Height (mm)
    900
  • Depth (mm)
    500
  • Product Type
    Warehouse
  • Specifications
    Shelf Board Adjustment Pitch: 26 mm (Double Opening / Sliding Door / Open / Glass Sliding Door / Single Opening) TSD2-09 stores 10 bottles of φ160 x H385 or less in 1 drawer TSD3-4509 stores 9 bottles of φ116 x H220 or less in 1 drawer
  • Compatible Base
    TSB-60H (W900 mm Type) TSB-4560H (W450 mm Type)
  • 1 unit

Product Description

Shelf plate adjustment pitch: 26 mm (double opening/sliding door/open/glass sliding door/single opening)

Part Number
TSD3-4509
TSG-09
TSH-09-T
TSH-4509
TSO-09
TSS-09
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Uniform Load Capacity (kg) / level Details Type Abstract Installation Type Trusco Code Mass
(kg)
Notes

-

1 Piece(s) Quote 450 40 3 drawer stage type Vertical partitions 6 pcs/ Horizontal partitions 6 pcs Dedicated for bottom support 462-1379 44.9 Be sure to use the base for use as a bottom support. 1 unit

-

1 Piece(s) Quote 900 50 Glass Sliding Door Type 2 Shelf Boards For both upper and lower placement 462-1387 47.5 - 1 unit

-

1 Piece(s) Quote 900 50 Double door type 2 Shelf Boards For both upper and lower placement 462-1395 47.5 - 1 unit

39,756,772 VND

1 Piece(s) 12 Day(s) 450 40 Single opening type 2 Shelf Boards For both upper and lower placement 462-1417 28.1 - 1 unit

-

1 Piece(s) Quote 900 50 Open Type 2 Shelf Boards For both upper and lower placement 462-1425 39 - 1 unit

-

1 Piece(s) Quote 900 50 Sliding Door Type 2 Shelf Boards For both upper and lower placement 462-1433 45.5 - 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1