(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pipe Handle Shovel with Blade for Professional Use

Pipe Handle Shovel with Blade for Professional Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 000505

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0050
  • Mass(g)
    1800
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. The sharpened knife tip makes it excellent for tree planting work involving digging around tree roots.
  • Plate Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.
Part Number
000505
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,196,841 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0050
  • Mass(g)
    1800
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. The sharpened knife tip makes it excellent for tree planting work involving digging around tree roots.
  • Plate Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.

Specifications of 000505

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0050
  • Mass(g)
    1800
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. The sharpened knife tip makes it excellent for tree planting work involving digging around tree roots.
  • Plate Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.
Part Number
000505
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,196,841 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Turn hardening and tempering to the head.
●Handle is non-slippery creasing shape.

Specification

●Blade Edge Shape:Round Shape
●Blade Edge Width(mm):232
●Blade Edge Length(mm):292
●SPQ(piece):10
●Board Thickness: 1.6mm

Materials

●Blade Edge: Shovel Steel Plate
●Handle: High Tension Steel