(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ring type attachment collet for micro grinder

Ring type attachment collet for micro grinder

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Ring type attachment collet for micro grinder
  • Ring type attachment collet for micro grinder
  • Ring type attachment collet for micro grinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,438,568VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The feel of the grip is designed for easy holding.
· Ring type chucking allows easy and secure one-touch replacement.
· Supports a wide range of machining situations from roughing to precision and fine finishing.

Part Number
CHH-2.35
CHH-3.0
IR-310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Type Type Number of load-free rotations
(min-¹)
Overall Length
(mm)
Outer Diameter
(mm)
Accessory Chuck inner diameter
(mm)
Compatible Model Trusco Code Mass
(g)

1,438,568 VND

1 Piece(s) 6 Day(s) or more Related Item-----2.35IR-310、IH-300、EHR-500321-23602230

1,467,510 VND

1 Piece(s) 6 Day(s) or more Related Item-----3IR-310、IH-300、EHR-500321-23782340

8,039,534 VND

1 Piece(s) 6 Day(s) or more Main BodyRotation Type350006413Available--324-554392

Loading...Tải…

  1. 1