(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
(Merry) Die Pliers (7050-11)

(Merry) Die Pliers (7050-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    1,135,440 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7050-11
7050-14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
JAN Code Fall-prevention strap attachment hole Trusco Code Mass
(g)

1,135,440 VND

1 Piece(s) 9 Day(s) 175 2.6 3.5 4953881120236 NA 368-9093 300

1,231,200 VND

1 Piece(s) 9 Day(s) 200 3.2 4 4953881120441 Available 454-9112 340

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    NA
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2X3 core
  • Main body: option
    Main Body
  • Features
    The pliers have a W3/8 screw thread repair function.

Product Description

[Features]
· The pliers have a W3/8 screw thread repair function.
[Applications]
· For electrical work related. For correcting threads of cut bolts.

Part Number
7050-11
7050-14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
JAN Code Fall-prevention strap attachment hole Trusco Code Mass
(g)

1,135,440 VND

1 Piece(s) 9 Day(s) 175 2.6 3.5 4953881120236 NA 368-9093 300

1,231,200 VND

1 Piece(s) 9 Day(s) 200 3.2 4 4953881120441 Available 454-9112 340

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1