(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ratchet Type Adjustable Wrench

Ratchet Type Adjustable Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    482,640 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRMK-150
TRMK-150S
TRMK-200
TRMK-200S
TRMK-250
TRMK-250S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Details Type Trusco Code

493,372 VND

1 Piece(s) Same day 20 161 140 - 415-9128

482,640 VND

1 Piece(s) Same day 20 120 120 Short Type 415-9152

557,109 VND

1 Piece(s) 5 Day(s) 24 208 302 - 415-9136

502,421 VND

1 Piece(s) 9 Day(s) 24 145 230 Short Type 415-9161

869,657 VND

1 Piece(s) 4 Day(s) or more 30 255 492 - 415-9144

667,272 VND

1 Piece(s) 6 Day(s) or more 30 165 354 Short Type 415-9179

Basic Specifications

  • Features
    It adopts the internationally patented revolutionary free ratchet mechanism that enables continuous work only by repeatedly twisting the wrist once the nuts are matched.

Product Description

[Features]
· It adopts the internationally patented revolutionary free ratchet mechanism that enables continuous work only by repeatedly twisting the wrist once the nuts are matched.
· Material is chrome vanadium steel.

Part Number
TRMK-150
TRMK-150S
TRMK-200
TRMK-200S
TRMK-250
TRMK-250S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Details Type Trusco Code

493,372 VND

1 Piece(s) Same day 20 161 140 - 415-9128

482,640 VND

1 Piece(s) Same day 20 120 120 Short Type 415-9152

557,109 VND

1 Piece(s) 5 Day(s) 24 208 302 - 415-9136

502,421 VND

1 Piece(s) 9 Day(s) 24 145 230 Short Type 415-9161

869,657 VND

1 Piece(s) 4 Day(s) or more 30 255 492 - 415-9144

667,272 VND

1 Piece(s) 6 Day(s) or more 30 165 354 Short Type 415-9179

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Once the nuts are matched, we adopted an epoch-making free ratchet mechanism that allows continuous work by twisting the wrist and repeating it.

Materials

●Main Body: Chrome Vanadium Steel(Cr-V)
●Lower Jaw: Chrome Vanadium Steel(Cr-V)