(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slant Edge Nippers NN-56

Slant Edge Nippers NN-56

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of NN-56

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    159
  • With/Without Spring
    Not Included
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    140
Part Number
NN-56
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS

580,543 VND

1 Piece(s) 9 Day(s) 10

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    159
  • With/Without Spring
    Not Included
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    140

Product Description

Inclined wire cutters with excellent sharpness and ease of use.
[Features]
・ Material: high carbon steel
[Applications]
・ For cutting wiring hidden behind the objects
・ For precision wiring work, etc.

Specifications of NN-56

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    159
  • With/Without Spring
    Not Included
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    140
Part Number
NN-56
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS

580,543 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1