(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Conference Table, No Lower Shelf, Tabletop Color Gray

Conference Table, No Lower Shelf, Tabletop Color Gray
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has fixed legs for stability, ideal for permanent use.

Part Number
TDS-0990-NG
TDS-1260-NG
TDS-1275-NG
TDS-1560-NG
TDS-1575-NG
TDS-1590-NG
TDS-1845-NG
TDS-1860-NG
TDS-1875-NG
TDS-1890-NG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWidth x Depth x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

-

1 Piece(s) Quote 900×900×700464-6371172001 unit

-

1 Piece(s) Quote 1200×600×700464-6398150001 unit

-

1 Piece(s) Quote 1200×750×700464-6410174001 unit

-

1 Piece(s) Quote 1500×600×700464-6436172001 unit

-

1 Piece(s) Quote 1500×750×700464-6452212001 unit

-

1 Piece(s) Quote 1500×900×700464-6479236001 unit

-

1 Piece(s) Quote 1800×450×700464-6495158001 unit

-

1 Piece(s) Quote 1800×600×700464-6517192001 unit

-

1 Piece(s) Quote 1800×750×700464-6533236001 unit

-

1 Piece(s) Quote 1800×900×700464-6550268001 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Conference table Specifications Assembly type Top Panel Color Gray Type
Shelf Without Lower Shelf Top Panel Color Details New gray Assembly guide 20 Minutes per 2 Persons
Features Has fixed legs for stability, ideal for permanent use Features 2 The edge is covered with elastic olefinic synthetic resin to relieve impact and protect people and furniture Top Plate Material 28 mm Thick Melamine Decorative Panel / Flush Structure / Olefin Resin Soft Edge Roll
Leg Material 31 mm Chrome Plated Square Pipe / With Adjuster Amount Of Content 1 unit