(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silent Series Replacement Casters for Transport Vehicles

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    813,935 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RP-CO-S-100
RP-CO-S-130
RP-CW-S-100
RP-CW-S-130
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Details Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Allowable Load
(kgf)
Wheel Diameter D
(mm)
Mounting Height, H
(mm)
Mass
(g)
Quantity

1,022,017 VND

1 Piece(s) 6 Day(s) or more Flexible 95× 95 71×71 9 60 100 144 800 1 pc.

1,134,087 VND

1 Piece(s) 6 Day(s) or more Flexible 108×108 80 x 80 11 100 130 177 1000 1 pc.

813,935 VND

1 Piece(s) 6 Day(s) or more Fixed 115×80 80×45 9 60 100 144 500 1 pc.

942,063 VND

1 Piece(s) 6 Day(s) or more Fixed 137×93 100×56 11 100 130 177 800 1 pc.

Basic Specifications

Product Description

Transport cart with low-noise specification, enabling loads to be carried easily and quietly.
[Features]
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
[Applications]
· Convenient for sites where loads need to be transported quietly.
· Designed with consideration for the environment.

Part Number
RP-CO-S-100
RP-CO-S-130
RP-CW-S-100
RP-CW-S-130
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Details Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Allowable Load
(kgf)
Wheel Diameter D
(mm)
Mounting Height, H
(mm)
Mass
(g)
Quantity

1,022,017 VND

1 Piece(s) 6 Day(s) or more Flexible 95× 95 71×71 9 60 100 144 800 1 pc.

1,134,087 VND

1 Piece(s) 6 Day(s) or more Flexible 108×108 80 x 80 11 100 130 177 1000 1 pc.

813,935 VND

1 Piece(s) 6 Day(s) or more Fixed 115×80 80×45 9 60 100 144 500 1 pc.

942,063 VND

1 Piece(s) 6 Day(s) or more Fixed 137×93 100×56 11 100 130 177 800 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1