(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large Food Container Sankotaru Lid

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,066,023 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKTR-65-F-BL
SKTR-75-2-F-BL
SKTR-75-F-BL
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
External Dimensions Major Diameter
(mm)
Compatible Body Trusco Code Mass
(g)
Amount Of Content

1,066,023 VND

1 Piece(s) 7 Day(s) or more 60 554 SKTR-65-BL 353-7285 1680 1 pc.

1,414,020 VND

1 Piece(s) 7 Day(s) or more 30 563 SKTR-75-2-BL 353-7307 960 1 pc.

1,098,875 VND

1 Piece(s) 7 Day(s) or more 60 584 SKTR-75-BL 353-7323 1710 1 pc.

Basic Specifications

  • Product Model
    Round Bath Option
  • Material (Body)
    Polyethylene (PE)
  • Others
    Option
  • Features
    It is made of plastic, so its function and strength are greatly improved compared with wooden barrels.
  • Amount Of Content
    1 pc.

Product Description

A plastic lid for Sankotal barrels that is more hygienic, less corrosive, more durable, and stronger than wooden barrels and can be used for food processing, etc.

Part Number
SKTR-65-F-BL
SKTR-75-2-F-BL
SKTR-75-F-BL
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
External Dimensions Major Diameter
(mm)
Compatible Body Trusco Code Mass
(g)
Amount Of Content

1,066,023 VND

1 Piece(s) 7 Day(s) or more 60 554 SKTR-65-BL 353-7285 1680 1 pc.

1,414,020 VND

1 Piece(s) 7 Day(s) or more 30 563 SKTR-75-2-BL 353-7307 960 1 pc.

1,098,875 VND

1 Piece(s) 7 Day(s) or more 60 584 SKTR-75-BL 353-7323 1710 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1