(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Enamel (HP20A0-1/12)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    187,368 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP20A0-1/12
HP20C0-1/12
HP20D0-1/12
HP20H0-1/12
HP20QC-1/12
HP20Y0-1/12
HP20Z0-1/12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Mass
(g)
Amount Of Content

187,368 VND

1 Piece(s) 7 Day(s) or more White 419-6716 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Black 419-6724 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Yellow 419-6732 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Red 419-6741 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Chocolate 419-6759 130 1 Can (0.08 L)

274,193 VND

1 Piece(s) 7 Day(s) or more Gold 419-6767 137 1 Can (0.08 L)

274,193 VND

1 Piece(s) 7 Day(s) or more Silver 419-6775 137 1 Can (0.08 L)

Basic Specifications

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Drying Time
    Approx. 2 Hours (Summer 30°C), Approx. 4 Hours (Winter 10°C)
  • Possible Recoating Time
    4 hour or more (20°C)
  • Coating Area
    Approximately 1 m 2
  • Use
    Repair of handicraft items, furniture, electrical appliances, gas appliances, bicycles and other small items.
  • Amount Of Content
    1 Can (0.08 L)

Product Description

[Features]
· Beautiful luster and vivid colors. Boasts excellent durability and is strong against water and oil.
[Applications]
· For small repairs of wood crafts, furniture, electrical devices, gas devices, bicycles, etc.

Part Number
HP20A0-1/12
HP20C0-1/12
HP20D0-1/12
HP20H0-1/12
HP20QC-1/12
HP20Y0-1/12
HP20Z0-1/12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Mass
(g)
Amount Of Content

187,368 VND

1 Piece(s) 7 Day(s) or more White 419-6716 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Black 419-6724 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Yellow 419-6732 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Red 419-6741 130 1 Can (0.08 L)

187,368 VND

1 Piece(s) 7 Day(s) or more Chocolate 419-6759 130 1 Can (0.08 L)

274,193 VND

1 Piece(s) 7 Day(s) or more Gold 419-6767 137 1 Can (0.08 L)

274,193 VND

1 Piece(s) 7 Day(s) or more Silver 419-6775 137 1 Can (0.08 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1