(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Drying Oily Rust Preventive Paint

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    354,731 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO108005-05
NO108005-2
NO108-05
NO108-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

361,684 VND

1 Piece(s) 6 Day(s) or more Gray Capacity: 0.5 L 385-8618 800 6–7 m2 (One-Time Painting) 1 Can (0.5 L)

1,160,896 VND

1 Piece(s) 6 Day(s) or more Gray Capacity: 2 L 385-8626 3100 24–28 m2 (One-Time Painting) 1 Can (2 L)

354,731 VND

1 Piece(s) 7 Day(s) or more Red Rust Capacity: 0.5 L 219-4643 800 6–7 m2 (One-Time Painting) 1 Can (0.5 L)

1,138,585 VND

1 Piece(s) 6 Day(s) or more Red Rust Capacity: 2 L 219-4651 3100 24–28 m2 (One-Time Painting) 1 Can (2 L)

Basic Specifications

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Can)
  • Specifications
    Oil-based
  • Drying Time
    Approx. 3 Hours (Summer), Approx. 6 Hours (Winter)
  • Possible Recoating Time
    24 hour or more (20°C)
  • Application 1
    Base paint for preventing rusting of gates, shutters, fences, steel frames, storage sheds, etc.

Product Description

General anticorrosive paint that is easy to apply and dries quickly.
[Features]
·Adheres to iron parts to exert anti-corrosion effect and enhance the performance of topcoat paint.
·It adheres well, has a strong anti-rust effect, and does not contain harmful substances such as lead-based pigments.
·It has a glossy finish.
·You can choose from four types: gray and red rust, and 0.5L and 2L capacities.
[Applications]
·Ideal for repainting iron gates, fences, shutters, tin roofs, and tin clapboards.

Part Number
NO108005-05
NO108005-2
NO108-05
NO108-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

361,684 VND

1 Piece(s) 6 Day(s) or more Gray Capacity: 0.5 L 385-8618 800 6–7 m2 (One-Time Painting) 1 Can (0.5 L)

1,160,896 VND

1 Piece(s) 6 Day(s) or more Gray Capacity: 2 L 385-8626 3100 24–28 m2 (One-Time Painting) 1 Can (2 L)

354,731 VND

1 Piece(s) 7 Day(s) or more Red Rust Capacity: 0.5 L 219-4643 800 6–7 m2 (One-Time Painting) 1 Can (0.5 L)

1,138,585 VND

1 Piece(s) 6 Day(s) or more Red Rust Capacity: 2 L 219-4651 3100 24–28 m2 (One-Time Painting) 1 Can (2 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1