(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KP rope

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of A-56

  • Product Type
    Rope
  • Material
    Polyethylene (PE), Vinylon Plaited
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×10
  • Color
    Yellow
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant / Floats on water
  • Package Presentation
    With Bag
  • Trusco Code
    367-4339
  • Heat-Resistance
    Within 55 °C
  • Mass(g)
    130
  • Amount Of Content
    1 Roll
Part Number
A-56
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

130,228 VND

1 Piece(s) 9 Day(s) 1 Roll

Basic Specifications

Product Description

·Lightweight, strong and good workability.
[Features]
·Ester thread is mixed in to improve workability by taking advantage of the strong characteristics of polyethylene.
·Can be cut to the desired length.
·Can be sold in pieces at stores.
[Applications]
·Ideal for various types of bundling such as general work.

Specifications of A-56

  • Product Type
    Rope
  • Material
    Polyethylene (PE), Vinylon Plaited
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×10
  • Color
    Yellow
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant / Floats on water
  • Package Presentation
    With Bag
  • Trusco Code
    367-4339
  • Heat-Resistance
    Within 55 °C
  • Mass(g)
    130
  • Amount Of Content
    1 Roll
Part Number
A-56
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

130,228 VND

1 Piece(s) 9 Day(s) 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1