(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnetic Seat (Non-Gloss Type)

Magnetic Seat (Non-Gloss Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      75,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Product Description

[Features]
· Can be cut freely with scissors.
· It can be written on with an oil-based marker for names or labels.

Features

●Can be cut freely with scissors.
●Can write with an oil marker such as name or label display.
Part Number
MS-N1-B
MS-N1-GN
MS-N1-R
MS-N1-W
MS-N1-Y
MS-N2-GN
MS-N2-R
MS-N2-W
MS-N2-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

75,751 VND

1 Piece(s) 9 Day(s)

75,751 VND

1 Piece(s) 9 Day(s)

75,751 VND

1 Piece(s) 9 Day(s)

75,751 VND

1 Piece(s) 9 Day(s)

75,751 VND

1 Piece(s) 9 Day(s)

128,738 VND

1 Piece(s) 9 Day(s)

128,738 VND

1 Piece(s) 9 Day(s)

123,269 VND

1 Piece(s) Same day

128,738 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1