(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum Outdoor-Use Bulletin Board (Type Exclusively for Pins/with Legs)

Aluminum Outdoor-Use Bulletin Board (Type Exclusively for Pins/with Legs)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      42,240,213VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Model with embedded legs.
· The internal bulletin board uses a green ecology cloth.

Features

●The leg type is a leg embedded type.

Specification

●SPQ(piece):1
●Leg Type
●Pin Exclusive Type
●Transparent Glass 5mm 2 Sheets Sliding Door Type, with key

Materials

●Frame: Aluminum
●Bulletin Board: PVC Ecological Cloth
●Leg: Aluminum
Part Number
FUK-34
FUK-36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

42,240,213 VND

1 Piece(s) 15 Day(s)

50,840,397 VND

1 Piece(s) 15 Day(s)

Loading...Tải…

  1. 1