(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Light Bin Rack C Type (Steel Light Bin)

Light Bin Rack C Type (Steel Light Bin)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-L1006C
UPR-L1409C
UPR-L1812C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Number of Shelf Tiers
(Level)
Trusco Code Mass Container Amount Of Content

19,504,721 VND

1 Piece(s) 9 Day(s) 985 6 393-2966 26.1kg K-10H: 48 pcs 1 unit

26,395,499 VND

1 Piece(s) 9 Day(s) 1435 9 393-3032 36.4kg K-10H: 72 pcs 1 unit

-

1 Piece(s) Quote 1885 12 393-3105 46.7kg K-10H: 96 pcs 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Product Type 1
    Light Bin Rack
  • Maximum Load(kg/unit)
    80 kg/unit
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· The light bin has a steel K-10H with a width of 100 mm installed.

Part Number
UPR-L1006C
UPR-L1409C
UPR-L1812C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Number of Shelf Tiers
(Level)
Trusco Code Mass Container Amount Of Content

19,504,721 VND

1 Piece(s) 9 Day(s) 985 6 393-2966 26.1kg K-10H: 48 pcs 1 unit

26,395,499 VND

1 Piece(s) 9 Day(s) 1435 9 393-3032 36.4kg K-10H: 72 pcs 1 unit

-

1 Piece(s) Quote 1885 12 393-3105 46.7kg K-10H: 96 pcs 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Light bin has steel width of 100mm wide K-10H installed.

Specification

●Max Load Capacity(kg/piece):80
●Container:K-10H x 72
●Color: White(shelf board)

Materials

●Main Body: Steel 
●Light Bin: Steel