(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

エアラチェットレンチ

エアラチェットレンチ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,101,755VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a lever action that makes it easy to control the speed. Since it has a ratchet mechanism, it can be tightened as it is. For work in hard-to-reach places such as repairing small engines (water pump, radiator, air conditioner attachment / detachment work, etc.).

Part Number
TAT-1164
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,101,755 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Tightening Torque(N▪m) 30 Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 10
Number Of Rotations(rpm) 160 Operating Air Pressure(Mpa) 0.62 Hose Mounting Port Rc1/4
Air Consumption Amount(m³/min) 0.3 Ventilation Forward Overall Length(mm) 260
Trusco Code 288-0032 Mass(g) 1220 Features It is a lever action type which can easily control the speed. It has a ratchet mechanism and can directly tighten.
Application For repairing small engines (attaching / detaching water pumps, radiators, air conditioners, etc.) and other difficult-to-reach areas.

Please check the type/dimensions/specifications of the part TAT-1164 in the エアラチェットレンチ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TAT-1164 trong chuỗi エアラチェットレンチ.