(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double Action Sander (Magic Sheet Type) Magic Pad

Double Action Sander (Magic Sheet Type) Magic Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      910,608VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hook-and-loop pad for finish polishing.
There are 2 types depending on the compatible model and size.

Features

●Double rotation sander for finish polishing work.
●With a resin cover improved anti-slip effect.

Usage

●For polishing operation.

Specification

●Comments:Velcro Tape Specification
●SPQ(piece):1
●Working Air Pressure: 0.6 to 0.7MPa
●Paper Used: Velcro Tape Seat Type
Part Number
114DA-100
262-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize
(mm)
JAN Code Trusco Code Mass
(g)
Compatible Model

1,072,163 VND

1 Piece(s) 6 Day(s) or more 754571165783436755-036730SI20083 、SI21083

910,608 VND

1 Piece(s) 6 Day(s) or more 504571165782538391-394510SI-2108、SI-2008

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Paper Used Hook and Loop Sheet Type Summary Velcro Specifications