(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
System Storage Cabinet for Factories MU (Glass Sliding Door Type)

System Storage Cabinet for Factories MU (Glass Sliding Door Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MUJ-7
MUJ-11B
MUJ-18B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (mm) Maximum Load (kg/unit) Accessory Trusco Code Mass
(kg)
Amount Of Content

15,470,000 VND

1 Piece(s) 15 Day(s) 720 140 1 Shelf Board 462-6923 25.3 1 unit

-

1 Piece(s) Quote 1110 210 2 Shelves / Base 462-6907 36.9 1 unit

-

1 Piece(s) Quote 1830 350 4 Shelves / Base 462-6915 56.8 1 unit

Basic Specifications

  • Width (mm)
    900
  • Depth (mm)
    450
  • Product Type
    System warehouse for factories
  • Main body: option
    Main Body
  • Installation Type
    For both upper and lower placement
  • Compatible Space
    MUU-06B (When installed underneath / sold separately)
  • Additional shelf board
    MUF2-01TS (Sold Separately)
  • Specifications
    Cylinder lock
  • Amount Of Content
    1 unit

Product Description

[Features]
· Adjuster is included so the level can be smoothly and accurately adjusted without the base.

Part Number
MUJ-7
MUJ-11B
MUJ-18B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (mm) Maximum Load (kg/unit) Accessory Trusco Code Mass
(kg)
Amount Of Content

15,470,000 VND

1 Piece(s) 15 Day(s) 720 140 1 Shelf Board 462-6923 25.3 1 unit

-

1 Piece(s) Quote 1110 210 2 Shelves / Base 462-6907 36.9 1 unit

-

1 Piece(s) Quote 1830 350 4 Shelves / Base 462-6915 56.8 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Since the bottom placing type comes with an adjuster, level adjustment can be done accurately and smoothly without base.

Specification

●Cylinder Lock(with 2 keys)
●Color: Young Green

Materials

●Steel