(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tag

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of A-21

  • Cover Content
    Handling Warning
  • Longitudinal x Side(mm)
    115×58
  • Material
    Paper
  • Body / Option
    Main Body
  • Trusco Code
    342-0680
  • Features
    It can display instructions which are easy to understand.
  • Specifications
    Seal Type
  • Mass(g/pack)
    20
  • Amount Of Content
    1 Pack (20 Sheets)
Part Number
A-21
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

60,470 VND

1 Pack(s)

10 Pieces Per Package

8 Day(s) 1 Pack (20 Sheets)

Basic Specifications

  • Cover Content
    Handling Warning
  • Longitudinal x Side(mm)
    115×58
  • Material
    Paper
  • Body / Option
    Main Body
  • Trusco Code
    342-0680
  • Features
    It can display instructions which are easy to understand.
  • Specifications
    Seal Type
  • Mass(g/pack)
    20
  • Amount Of Content
    1 Pack (20 Sheets)

Product Description

[Features]
· Instructions for handling are provided in an easy-to-understand manner.

Specifications of A-21

  • Cover Content
    Handling Warning
  • Longitudinal x Side(mm)
    115×58
  • Material
    Paper
  • Body / Option
    Main Body
  • Trusco Code
    342-0680
  • Features
    It can display instructions which are easy to understand.
  • Specifications
    Seal Type
  • Mass(g/pack)
    20
  • Amount Of Content
    1 Pack (20 Sheets)
Part Number
A-21
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

60,470 VND

1 Pack(s)

10 Pieces Per Package

8 Day(s) 1 Pack (20 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1