(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Carbide Bur (for Aluminum) (Part Number)

Carbide Bur (for Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      632,871VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It offers a sharp cut and smooth machining.
· The aluminum cutting blade shape makes it unlikely to clog when cutting light metal or non-ferrous metals, making working smooth.
[Applications]
· Deburring and chamfering aluminum die-castings.

Features

●Sharpness is good, smooth processing can be done.

Warning

●The maximum working rotation speed is the recommended value.
Part Number
TA7C190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features

3,589,216 VND

1 Piece(s) 8 Day(s) Cone Rounded Tip TypeBrazed1938501410000Tapered, round tip (Aluminum Cut)Brazed4989999230758436-3337104Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type shank diameter 6 mm Blade tip shape Aluminum Cut Shaft Diameter(mm) 6
Compatible Work Material (Brass and Bronze) Compatible Work Material (Copper) Compatible Work Material (Aluminum Alloy)
Compatible Work Material (Plastic) Compatible Work Material (Hard Rubber)

Please check the type/dimensions/specifications of the part TA7C190 in the Carbide Bur (for Aluminum) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TA7C190 trong chuỗi Carbide Bur (for Aluminum).

Products like this...

Part Number
TA1C160
TA1C190
TA2C060
TA8C060
TA8C095
TA8C127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features

1,641,595 VND

1 Piece(s) 9 Day(s) or more Cylinder typeBrazed162550-12000Cylinder (aluminum cut)Brazed4989999230642436-3221106Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

2,086,678 VND

1 Piece(s) 9 Day(s) or more Cylinder typeBrazed192550-10000Cylinder (aluminum cut)Brazed4989999230659436-3230137Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

713,353 VND

1 Piece(s) 6 Day(s) or more Round tip type cylinderAll Carbide61931.8-28000Rounded-end cylinder (Aluminum cut)All Carbide4989999042887384-086721It offers a sharp cut and smooth machining.

760,778 VND

1 Piece(s) 9 Day(s) or more Ball TypeAll Carbide65.645.2-28000Sphere (Aluminum Cut)All Carbide4989999042979384-095623It offers a sharp cut and smooth machining.

760,231 VND

1 Piece(s) 6 Day(s) or more Ball TypeBrazed9.58.545-20000Sphere (Aluminum Cut)Brazed4989999042986384-096418It offers a sharp cut and smooth machining.

1,026,558 VND

1 Piece(s) 9 Day(s) or more Ball TypeBrazed12.711.345-15000Sphere (Aluminum Cut)Brazed4989999042993384-097227It offers a sharp cut and smooth machining.