(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Circular Saw Blade (for Both Steel and Stainless Steel) FM (Part Number)

Circular Saw Blade (for Both Steel and Stainless Steel) FM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,653,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It uses the new technology alloy "FineMetal" at the cutting edge.

[Features]
· For cutting thicker materials (C-type channel steel, angle steel, etc.).
· Excellent straightness and sharpness with high tooth count.
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.

 
Part Number
FM-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Performance (Iron and steel)
(mm)
Cutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Blade Designation Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

1,688,500 VND

1 Piece(s) 6 Day(s) or more 421101.6241.2CB-n2013000215-0565120Tool Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material For Both Iron and Stainless Steel Chip Cermet

Please check the type/dimensions/specifications of the part FM-110 in the Circular Saw Blade (for Both Steel and Stainless Steel) FM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FM-110 trong chuỗi Circular Saw Blade (for Both Steel and Stainless Steel) FM.

Products like this...

Part Number
FM-100
FM-125
FM-160
FM-180
FM-205
FM-305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCutting Performance (Iron and steel)
(mm)
Cutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Blade Designation Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

1,653,750 VND

1 Piece(s) 6 Day(s) or more 421001.6221.2CB-n2013000215-0557100Tool Steel

2,067,816 VND

1 Piece(s) 6 Day(s) or more 421251.6281.2CB-n209600215-0573150Tool Steel

2,497,250 VND

1 Piece(s) 6 Day(s) or more 631601.8341.4CB-n206000215-0581280Tool Steel

2,795,035 VND

1 Piece(s) 6 Day(s) or more 631801.8381.4CB-n205500215-0590310Tool Steel

3,384,250 VND

1 Piece(s) 9 Day(s) 832051.8421.4CB-n25.44500---

5,573,848 VND

1 Piece(s) 6 Day(s) or more 1063052.256-CBnM25.41700215-06031370Tool Steel