(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Radiation thermometer

<TRC> Radiation thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,321,670VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product has a Consumer Product Safety Act PSC mark.

Specification

●SPQ(piece):1
●Power Supply: AAA Dry Battery x 2(sold separately)
●Emissivity: 0.10 to 1.00
Part Number
TIR-308
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,321,670 VND

1 Piece(s) 10 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Radiation thermometer Temperature Measuring Range(°C) -60~550 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 12 to 1 Power Supply AAA Batteries x 2 (Sold Separately)
Width(mm) 41 Depth(mm) 110 Height(mm) 150
Trusco Code 402-7086 Radiation rate 0.10 to 1.00 Features This product has a Consumer Product Safety Act PSC mark.
Mass(g) 168

Please check the type/dimensions/specifications of the part TIR-308 in the Radiation thermometer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIR-308 trong chuỗi Radiation thermometer.