(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Logger (temperature and humidity type)

Logger (temperature and humidity type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,218,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Data can be easily imported to a PC using a commercial USB cable or SD card.
· Commercially available batteries can be used for power supply.
· Protruding sensor enables fast response.
[Applications]
· Temperature and humidity management in houses, offices, and warehouses.

 
Part Number
TESTO175H1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

14,218,300 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thermo-hygrometer (Logger) Temperature Measuring Range(°C) -20~55 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 0–100
Power Supply AAA Alkaline Batteries x 3 (Included) Width(mm) 53 Depth(mm) 27
Height(mm) 149 Data memory quantity 1000000 Trusco Code 398-5792
Mass(g) 130 Measurement items Temperature, Humidity Application Temperature and humidity management of houses, offices, and warehouses.
Features Data can be easily imported to a PC using a commercial USB cable or SD card.