(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605C

Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,974,241VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Separate sensor makes it convenient for measuring temperature in remote locations
・ Waterproof level equivalent to IP65
・ Temperature measuring part ø3 × L108 mm
・ Cable length approx. 600 mm
・ With auto power-off function (Can be turned off)
・ Temperature measurement range -50°C to +350°C
[Applications]
・ Confirming the core temperature of food
・ Confirming the current temperature of the liquid
・ Confirming the gas temperature

Part Number
AD-5605C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,974,241 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Core temperature thermometer Temperature minimal display(°C) 0.1 (-50 to 199.9), 1 (outside of -50 to 199.9) Drip-proof and Waterproof function Waterproof
Battery life Approx. 1 year (use: 4 min/day) Measurement range: central thermometer(°C) -50 to 350 Measurement accuracy: central thermometer ±0.8% rdg or ±0.8°C, whichever is greater (at 25°C)
Width(mm) 42 Depth(mm) 21 Height(mm) 93
Sensor T Type Thermocouple Temperature Sensor (Grounded Type) Main Body: Mass(g) Approx. 73 (includes batteries) External Sensor Cord Length(m) 0.6
Waterproof / Drip-proof type IP65 Accessory Instruction Manual External Sensor: Outer Diameter Dimension(mm) ⌀3 x L108