(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Hand magnet

Hand magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,339,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily dismounted with the lever (trigger) at hand.
· As pulling the lever will cause the adsorbate to be released, it helps keep hands clean, unlike conventional products.
[Applications]
· For collecting iron scraps scattered on the floor or mixed in media.

Features

●Easy detaching by hand lever(trigger) operation.

Usage

●For collecting and organizing piece of iron scattered on the floor or mixed in the powder.

Specification

●Adhesion Strength(N):29.4
●SPQ(piece):1

Materials

●Magnet: Ferrite Magnet
●Main Body: ABS Resin
●Adsorption Surface: Stainless Steel(SUS304)
Part Number
THM-5000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,339,686 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Attraction Force(N) 29.4 Product Type Magnet hand Width(mm) 86
Depth(mm) 50 Height(mm) 682 Material: magnet Ferrite Magnet
Material: main unit ABS Resin Material: adsorption surface Stainless Steel (SUS304) Trusco Code 301-0716
Mass(g) 500 Application For collecting iron scraps scattered on the floor or mixed in media Features Can be easily dismounted with the lever (trigger) at hand.
Features 2 As pulling the lever will cause the adsorbate to be released, it helps keep hands clean, unlike conventional products

Please check the type/dimensions/specifications of the part THM-5000 in the Hand magnet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần THM-5000 trong chuỗi Hand magnet.