(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Copper Pipe Sleeve【5-10 Pieces Per Package】

Copper Pipe Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      176,485VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Copper pipe sleeve for wire connection.

Features

●Copper pipe sleeve for wire connection.

Specification

●SPQ(bag):10
Part Number
TPL-22SQ
TPL-38SQ
TPL-50SQ
TPL-60SQ
TPS-22SQ
TPS-38SQ
TPS-50SQ
TPS-60SQ
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngCompatible Products Quantity/Pack
(piece)
Size
(mm)
Trusco Code Mass
(g/package)

206,728 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more TEH-300/TEC-300/TEC-300A10φ10.0X35402-658637

207,056 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more TEH-300/TEC-300/TEC-300A10φ11.0X35402-659440

254,953 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more TEH-300/TEC-300/TEC-300A10φ11.8X38402-660845

184,598 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

6 Day(s) or more TEH-5005φ13.8X48402-661635

205,851 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more TKJ-300/HW-SK10φ10.0X26402-662429

206,181 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more TKJ-30010φ11.0X26402-663232

253,968 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more TKJ-300/TEC-300G10φ11.8X29402-664136

176,485 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) or more TKJ-500/TEC-500G5φ13.8X34402-665927

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Welding machine parts