(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Glass Cutter

Glass Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    440,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGC-01
TGC-02
TGC-03
TGCO-4
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Cutting Thickness
(mm)
Trusco Code Mass
(g)

501,358 VND

1 Piece(s) 9 Day(s) 174 1–3 352-4868 29

440,000 VND

1 Piece(s) 9 Day(s) 174 3–5 352-4850 29

991,375 VND

1 Piece(s) 9 Day(s) 164 3–5 352-4841 49

816,541 VND

1 Piece(s) 9 Day(s) 179 1–8 419-9871 46

Basic Specifications

  • Product Type
    Glass Cutter
  • Material (blade part)
    Carbide
  • Application
    Plate Glass Cutting
  • Features
    The blade tip is carbide and is able to cut glass plates smoothly.

Product Description

[Features]
· The blade tip is carbide and is able to cut glass plates smoothly.
[Applications]
· Plate Glass Cutting

Part Number
TGC-01
TGC-02
TGC-03
TGCO-4
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Cutting Thickness
(mm)
Trusco Code Mass
(g)

501,358 VND

1 Piece(s) 9 Day(s) 174 1–3 352-4868 29

440,000 VND

1 Piece(s) 9 Day(s) 174 3–5 352-4850 29

991,375 VND

1 Piece(s) 9 Day(s) 164 3–5 352-4841 49

816,541 VND

1 Piece(s) 9 Day(s) 179 1–8 419-9871 46

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Usage

●Cutting of sheet glass.

Materials

●Blade Part: Carbide Alloy