(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Easy Cable Tie Stopper (For PP Strapping)

Easy Cable Tie Stopper (For PP Strapping)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Catalogmục lục

  • Order Qty :
  • From :
    75,240 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-16
TSP-16-100
TSP-19
TSP-19-100
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Applicable band width
(mm)
Trusco Code Mass
(g)
Amount Of Content

1,041,667 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 15.5 254-9433 2400 1 Bag (1000 pcs)

75,240 VND

1 Pack(s)

100 Pieces Per Package

Same day 15.5 254-9441 240 1 Bag (100 pcs)

1,492,560 VND

1 Pack(s)

500 Pieces Per Package

9 Day(s) 19.0 254-9450 2800 1 Bag (500 pcs)

415,961 VND

1 Pack(s)

100 Pieces Per Package

Same day 19.0 254-9468 550 1 Bag (100 pcs)

Basic Specifications

Product Description

A stopper that enables bundling to be performed easily.
[Features]
· PP band stopper that is easy to use.
· For hand-fastening to enable simple binding without using a machine.
· Made from a tough polypropylene that doesn't give off dioxin, etc. when incinerated as a waste.
[Applications]
· Can be used with cardboard for preventing loads from collapsing.
· Can be used freely in many ways as it is also widely used for packing of irregularly shaped items, etc.

Part Number
TSP-16
TSP-16-100
TSP-19
TSP-19-100
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Applicable band width
(mm)
Trusco Code Mass
(g)
Amount Of Content

1,041,667 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 15.5 254-9433 2400 1 Bag (1000 pcs)

75,240 VND

1 Pack(s)

100 Pieces Per Package

Same day 15.5 254-9441 240 1 Bag (100 pcs)

1,492,560 VND

1 Pack(s)

500 Pieces Per Package

9 Day(s) 19.0 254-9450 2800 1 Bag (500 pcs)

415,961 VND

1 Pack(s)

100 Pieces Per Package

Same day 19.0 254-9468 550 1 Bag (100 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Stopper that is easy to handle.

Specification

●Stopper for Hand Binding
●Color: White

Materials

●Polypropylene(PP)