(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Neodymium Magnet Plate Catch (Part Number)

Neodymium Magnet Plate Catch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      212,055VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has the strongest magnetic field of any magnet.

Part Number
1-NC12R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

212,055 VND

1 Piece(s) 7 Day(s) or more 1029.4Not IncludedRound TypeRound--3124547018190010310-31887.0M3-5-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Neodymium Magnet Material: Magnet Neodymium Magnet Features Has the strongest magnetic field of any magnet.
Use For attachment of sensor and mechanism components.

Please check the type/dimensions/specifications of the part 1-NC12R in the Neodymium Magnet Plate Catch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-NC12R trong chuỗi Neodymium Magnet Plate Catch.

Products like this...

Part Number
1-NC20L
1-NC24R
1-NC35L
1-NC35R
1-NC50L
1-NCC12R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

361,681 VND

1 Piece(s) 7 Day(s) or more 1024.5Not IncludedSquare ShapeSquare20103-4547018190027310-319622.0M3-5-

511,961 VND

1 Piece(s) 7 Day(s) or more 1058.8Not IncludedRound TypeRound--4244547018190072332-520238.4M5-3-

413,781 VND

1 Piece(s) 7 Day(s) or more 10107.8Not IncludedSquare ShapeSquare34.5205-4547018190119332-521176.5M5-3-

713,575 VND

1 Piece(s) 7 Day(s) or more 10117.6Not IncludedRound TypeRound--5354547018190089332-5229102.0M5-3-

452,090 VND

1 Piece(s) 10 Day(s) or more 1049Not IncludedSquare ShapeSquare50103-4547018190034310-320011.1M3X2-1-

292,066 VND

1 Piece(s) 7 Day(s) or more 1039.2IncludedRound TypeWith round cap--515.54547018190041310-31530.270M31.55Steel