(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Neodymium Magnet Plate Catch (Part Number)

Neodymium Magnet Plate Catch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      212,055VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has the strongest magnetic field of any magnet.

Part Number
1-NCC20L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

434,680 VND

1 Piece(s) 7 Day(s) or more 1073.6IncludedSquare ShapeWith square cap2013.55-4547018190058310-316142.5M31.55Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Neodymium Magnet Material: Magnet Neodymium Magnet Features Has the strongest magnetic field of any magnet.
Use For attachment of sensor and mechanism components.

Please check the type/dimensions/specifications of the part 1-NCC20L in the Neodymium Magnet Plate Catch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-NCC20L trong chuỗi Neodymium Magnet Plate Catch.

Products like this...

Part Number
1-NC35L
1-NC35R
1-NC50L
1-NCC29R
1-NCC35L
1-NCC40R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

413,781 VND

1 Piece(s) 7 Day(s) or more 10107.8Not IncludedSquare ShapeSquare34.5205-4547018190119332-521176.5M5-3-

713,575 VND

1 Piece(s) 7 Day(s) or more 10117.6Not IncludedRound TypeRound--5354547018190089332-5229102.0M5-3-

452,090 VND

1 Piece(s) 10 Day(s) or more 1049Not IncludedSquare ShapeSquare50103-4547018190034310-320011.1M3X2-1-

573,255 VND

1 Piece(s) 7 Day(s) or more 10235.2IncludedRound TypeWith round cap--6.629.04547018190096332-52370.078M52.13Steel

495,216 VND

1 Piece(s) 7 Day(s) or more 10294.0IncludedSquare ShapeWith square cap3524.57.5-4547018190126332-5245120.0M52.03Steel

696,833 VND

1 Piece(s) 7 Day(s) or more 10392.0IncludedRound TypeWith round cap--7.640.04547018190102332-52531.854M52.13Steel