(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Standard Round End Corner Bit 39 Type, 40 Type (Part Number)

JIS Standard Round End Corner Bit 39 Type, 40 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      290,171VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110,round nose bent tool bit, 39 type (right-handed) / 40 type (left-handed).

Part Number
39-0-ST120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C Tip Size r

290,171 VND

1 Piece(s) 12 Day(s) or more 39 Type Round Tip Corner Bit (Right)10ST120801006-0Right-hand101032

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product ​​Type Carbide bytes Pieces 1

Please check the type/dimensions/specifications of the part 39-0-ST120 in the JIS Standard Round End Corner Bit 39 Type, 40 Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 39-0-ST120 trong chuỗi JIS Standard Round End Corner Bit 39 Type, 40 Type.

Products like this...

Part Number
39-0-UT120
39-1-UT120
39-2-HT110
39-2-HT120
39-2-ST120
39-3-HT110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C Tip Size r

290,171 VND

1 Piece(s) 12 Day(s) or more 39 Type Round Tip Corner Bit (Right)10UT120801006-0Right-hand101032

366,666 VND

1 Piece(s) 12 Day(s) or more 39 Type Round Tip Corner Bit (Right)13UT1201001306-1Right-hand131332

429,615 VND

1 Piece(s) 6 Day(s) or more 39 Type Round Tip Corner Bit (Right)16HT1101201606-2Right-hand161643

441,568 VND

10 Piece(s) 12 Day(s) or more 39 Type Round Tip Corner Bit (Right)16HT1201201606-2Right-hand161643

456,038 VND

1 Piece(s) 8 Day(s) or more 39 Type Round Tip Corner Bit (Right)16ST1201201606-2Right-hand161643

545,896 VND

1 Piece(s) 6 Day(s) or more 39 Type Round Tip Corner Bit (Right)19HT1101401906-3Right-hand191954