(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110,round nose bent tool bit, 39 type (right-handed) / 40 type (left-handed).
Part Number |
---|
39-2-HT110 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
429,615 VND | 1 Piece(s) | 8 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 16 | HT110 | 120 | 16 | 06-2 | Right-hand | 16 | 16 | 4 | 3 |
Loading...Tải…
Product Type | Carbide bytes | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 39-2-HT110 in the JIS Standard Round End Corner Bit 39 Type, 40 Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 39-2-HT110 trong chuỗi JIS Standard Round End Corner Bit 39 Type, 40 Type.
Part Number |
---|
39-0-ST120 |
39-0-UT120 |
39-1-UT120 |
39-2-HT120 |
39-2-ST120 |
39-3-HT110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
290,171 VND | 1 Piece(s) | 12 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 10 | ST120 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | ||
290,171 VND | 1 Piece(s) | 12 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 10 | UT120 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | ||
366,666 VND | 1 Piece(s) | 12 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 13 | UT120 | 100 | 13 | 06-1 | Right-hand | 13 | 13 | 3 | 2 | ||
441,568 VND | 10 Piece(s) | 12 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 16 | HT120 | 120 | 16 | 06-2 | Right-hand | 16 | 16 | 4 | 3 | ||
456,038 VND | 1 Piece(s) | 8 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 16 | ST120 | 120 | 16 | 06-2 | Right-hand | 16 | 16 | 4 | 3 | ||
545,896 VND | 1 Piece(s) | 8 Day(s) or more | 39 Type Round Tip Corner Bit (Right) | 19 | HT110 | 140 | 19 | 06-3 | Right-hand | 19 | 19 | 5 | 4 |