(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) (Part Number)

MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      758,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.
[Features]
・ MUGEN coating is applied to the original deep rib end mill.
・ Neck relief type suitable for narrow deep machining.

 
Part Number
MHR430-5-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

1,481,101 VND

1 Piece(s) 9 Day(s) 57.56601617.1717.9418.78FreeFree4.81208-00210-05016

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long Neck Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part MHR430-5-16 in the MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHR430-5-16 trong chuỗi MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing).

Products like this...

Part Number
MHR430-1-4
MHR430-1-6
MHR430-1-8
MHR430-5-25
MHR430-5-35
MHR430-5-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

758,550 VND

1 Piece(s) 9 Day(s) 11.545044.294.484.694.925.460.951208-00210-01004

758,550 VND

1 Piece(s) 9 Day(s) 11.545066.376.666.977.328.110.951208-00210-01006

758,550 VND

1 Piece(s) 9 Day(s) 11.545088.468.849.259.7110.770.951208-00210-01008

1,481,101 VND

1 Piece(s) 9 Day(s) 57.56702526.5627.74FreeFreeFree4.81208-00210-05025

1,481,101 VND

1 Piece(s) 9 Day(s) 57.56803536.98FreeFreeFreeFree4.81208-00210-05035

2,221,554 VND

1 Piece(s) 9 Day(s) 57.561105052.63FreeFreeFreeFree4.81208-00210-05050